COVID-19: Critical business support and our focus on employee health. Learn More

KVM-Serial Products

KVM-OVER-IP Switches

Raritan provides a variety of KVM-over-IP Switches that leverage today’s Ethernet and TCP/IP networks to provide anytime/anywhere remote access, control and management. Our Dominion KVM-over-IP switches provide at-the-rack access plus unlimited IP access and control via LAN, WAN and the Internet. Suitable for small labs to the largest enterprise data centers, Raritan is the market leader in KVM-over-IP switches.

Dominion® KX III

KX III is a series of high performance KVM-over-IP switches for data centers, labs and server rooms. A single switch can connect to 8, 16, 32, or 64 multi-platform servers and serial devices. It accommodates 1, 2, 4, or 8 remote users and 1 local user. Easily connect to VGA, HDMI, DVI, DisplayPort, USB, PS/2 and serial ports. The high performance User Station is perfect for broadcast studios, labs and control rooms.

Learn More


Dominion® KSX II

KSX II is a series of combined KVM-over-IP and serial console server appliances for IT remote management. The KSX2-144 provides 4 serial and 4 KVM ports. It accommodates 1 remote KVM user, 4 serial users, and 1 local user. The KSX2-188 provides 8 serial and 8 KVM ports. It accommodates 1 remote KVM user, 8 serial users, and one local user.

Learn More


Dominion® KX IV-101

The Dominion KX IV–101 is an ultra-high performance, single-port KVM over-IP Switch. It provides high-performance, flexible, KVM-over-IP remote access, control, and management, supporting 4K video resolution and 1080p at 60 frames-per-second. It is Raritan’s 4th generation Dominion KX switch and our most powerful KVM-over-IP switch to date.


Dominion® LX II

Designed for small to midsize businesses (SMBs), Raritan’s economical KVM-over-IP switch enables IT, data center, lab, and network administrators to remotely manage computer and serial devices to maximize uptime, avoid unnecessary travel and quickly resolve issues.

Learn More


Centralized Server Management

CommandCenter® Secure Gateway

CommandCenter Secure Gateway (CC-SG) is a series of all-in-one hardware or virtual appliances that consolidate access to PCs, physical servers, virtual servers, KVM switches, and serial console servers. There’s also support for remote access and power control through service processors and IP tools including: HP® iLO, Dell ® DRAC, IBM® RSA II and IMM, IPMI, RDP, VNC, SSH, and Telnet, as well as web browser applications.

Learn More


Desktop KVM Switches

Raritan’s desktop KVM switches are convenient, economical solutions for SMB (small and medium business) providing remote access and control to multiple computers at the desktop eliminating the clutter of extra keyboards, mice, and monitors.

expreZo EZswitch

EZswitch is a series of combined desktop and rackmount analog KVM switches for small IT environments. A single switch can connect to 8 or 16 multi-platform PCs or servers. It accommodates a single local user. Easily connect to USB, PS/2, and Sun® ports.

Learn More


CompuSwitch®

CompuSwitch is a series of combined desktop and rackmount analog KVM switches for small IT environments. A single switch can connect to 2, 4, or 8 multi-platform servers, or; can be expanded to connect to up to 64 servers. It accommodates 1 local user. Easily connect to VGA, USB, PS/2, or Sun® ports.

Learn More


Serial Console Servers

Serial console servers, also known as terminal servers, provide IT and network administrators secure, serial-over-IP access and control of serial devices — anytime, anywhere. Raritan provides the most powerful, secure, reliable and easy-to-use console server on the market. Our Dominion SX II provides convenient, Java-free access to servers, networking devices, security appliances, rack PDUs, virtual hosts, and wireless/telecom equipment. Our Dominion KSX II provides combined KVM-over-IP and Serial console server access.

Dominion® SX II

The SX II next-generation serial console servers provide IT and network administrators secure, serial-over-IP access and control of serial devices — anytime, anywhere. The SX II is the most powerful, secure, reliable and easy-to-use console server on the market. SX II provides convenient, Java-free access to servers, networking devices, security appliances, rack PDUs, virtual hosts, and wireless / telecom equipment.

Learn More


Dominion® KSX II

KSX II is a series of combined KVM-over-IP and serial console server appliances for IT remote management. The KSX2-144 provides 4 serial and 4 KVM ports. It accommodates 1 remote KVM user, 4 serial users, and 1 local user. The KSX2-188 provides 8 serial and 8 KVM ports. It accommodates 1 remote KVM user, 8 serial users, and one local user.

Learn More


Secure Desktop KVM

Raritan Secure Switch (RSS)

Raritan Secure Switches (RSS) are secure desktop KVM switches that are tested and certified to meet the requirements of the NIAP Version 3.0 Protection Profile required by US/Canadian government and military agencies for secure connection and isolation of computer systems at different classification levels.


Cat5 KVM Switches

Cat5 KVM switches, also known as analog or matrix switches provide access to servers and PC’s using Cat5 type cables over distances of up to 1,000 feet. This is useful for small labs and server rooms.

MasterConsole® Digital

MasterConsole® Digital is the next generation of Cat5 KVM switches for small to midsized (SMB) IT environments. It is ideal for performing system maintenance, administration, and troubleshooting. Master Console Digital supports the latest digital video interfaces and analog video, along with stereo audio. A single switch can connect to 8, 16, or 32 servers and can be cascaded 2 levels to support up to 1024 connections at distances up to 150 feet (45 meters).


KVM and Serial Accessories

Raritan offers a full suite of KVM and Serial accessories to help maximize the functionality and manageability of your KVM switches, including DVI extenders, computer interface modules (CIMs), converters, adapters, emulators, cables, and rackmount brackets.

Cat5 Reach DVI HD

The Cat5 Reach DVI HD KVM Extender is Raritan's latest generation Cat5 DVI and VGA Extender, providing 1080p HD video quality and protection while enabling remote access to DVI and VGA ports on PCs, servers or KVM switches.


Dominion KX User Stations

The Dominion® KX User Stations are standalone appliances for high performance IP access to servers connected to Dominion® KX III and KX IV switches via RDP, VNC, and SSH, as well as optional CommandCenter integration.


Dominion® Serial Access Modules

Raritan’s new Dominion Serial Access Modules (DSAM), users can manage up to 8 serial devices connected to a Dominion KX III KVM-over-IP switch.


Computer Interface Modules

Raritan offers a full line of CIMs to support a variety of platforms and applications.


Converters, Adapters and Emulators

Raritan's full line of converters, adapters and emulators for support of multi-platform devices.


Cables

From KVM user console Ultra Thin Cables to Power Cords for rack PDU's and inline meters, Raritan has an answer for all your cabling needs with an array of options and sizes to support all platforms in your data center.


Rackmount Brackets

Make sure your Raritan devices fit perfectly in your rack opening with these custom Raritan rack mount brackets.


Local Console Controller

Raritan’s Local Console Controller LCC-USB-VGA is a console switch device which allows two consoles to access a single computer on a first-come, first-serve basis.