COVID-19: Critical business support and our focus on employee health. Learn More

Semiconductor Manufacturing Solutions

 

Local and Remote Centralized Access to Semiconductor Manufacturing Equipment 24x7

man-in-manufacturing-labsuit-with-s-semiconductor
 

Do You Need:

  • Remote 24/7 access to your clean room environment
  • Access and control of equipment on the fab floor using standard Ethernet or IP networking
  • Centralized access to embedded PCs controlling your equipment
  • Seamless integration with factory automation systems

If you answered yes to any of these, then Raritan’s KVM-over-IP secure, remote access and management solutions are for you. Our solutions give you 24/7 secure, access to hundreds/thousands of semiconductor manufacturing devices, providing local access to equipment in the fab, as well as centralized remote access for engineers, technicians and supervisors outside the clean room. Thousands of machines can be accessed and controlled on and off the fab floor using standard Ethernet and IP networking, limiting unnecessary visits to your clean rooms, and improving overall air quality. Increase productivity, quality and efficiency by increased information flow and control.

 

Customer Types


local-and-remote-centralized-access-semiconductor-equipment-kvm-high-performance-whitepaper-preview

Semiconductor Manufacturers


local-and-remote-centralized-access-semiconductor-equipment-factory

Semiconductor Foundries


local-and-remote-centralized-access-semiconductor-equipment-lcd-display

LCD
Manufacturers


local-and-remote-centralized-access-semiconductor-equipment-medicine

Pharmaceutical Manufacturers

How it Works


The following diagram shows how Raritan’s Manufacturing Solution can provide, secure, controlled local and remote access and control of hundreds/thousands of semiconductor manufacturing devices.

manufacturing-solution-diagram

 

Applications

remote-access-connection Remote
Control
local-and-remote-centralized-access-semiconductor-equipment-computer-protection-icon Centralized
Monitoring
computer-icon Controlled
Access
factory-icon Factory
Automation
orc OCR
Automation
quality-control Quality
Control

 

Benefits

semiconductor-lab-techn-at-computer

Centralized Monitoring Management

Raritan’s centralized management solutions provides engineers, technicians, and supervisors with secure and consolidated access and control to hundreds/thousands of the embedded PC’s controlling the equipment in your fab. Featuring BIOS-level, out-of-band KVM access with a single pane of glass to help simplify remote management and expedite troubleshooting.

semiconductor-manufacturing-robot

Remote and Local Access with Multiple Users

Gain remote access and control of your clean room equipment from laptop, PC or User Station by utilizing Raritan’s KVM over IP solutions, 24/7. Even obtain local access to equipment on the fab floor, with the ability to disable remote access. Get controlled access to factory equipment by multiple users over LAN & WAN.

dominion-kxiii-product-video-icons

Collect and Save Snapshots

Raritan’s remote access and management solutions provides engineers, technicians, and supervisors the ability to automatically collect and save video snapshots from semiconductor equipment. Providing users complete visibility to the equipment as well as providing an easy way to share equipment status to multiple users.

semiconductor-computer-workflow-icon

Integration with Factory Automation Systems

Raritan’s KVM solutions can be integrated with factory automation systems via SDK/API’s (or automatic snapshot feature). Providing users, a seamless integration and reducing the time and effort for setup and deployment.


Products

Dominion KX III

High Performance KVM-over-IP Switch

The KX III connects to embedded PCs and workstations via zero-U dongles supporting VGA, DVI, HDMI, and DisplayPort video. Its high performance video engine supports Java-free, BIOS-level KVM-over-IP access and control over LAN and WAN.

  • 1920 X 1080 video resolution at 30 frames-per-second
  • Models available with 8, 16, 32 and 64 ports
  • Secure and reliable with dual power supplies and LAN ports
  • SDK/API to integrate with factory automation systems
  • Local access to embedded PC’s on the fab floor
  • Automatic screenshot capture feature


Learn More Request Demo
dominion-kxiii-product-image

4K KVM-over-IP Switch
Single-Port Ultra Performance Solution

The Dominion® KX IV-101 (DKX4-101), Raritan’s highest performing KVM-over-IP switch, provides a new level of Ultra HD 4K performance for remote access and management. More powerful and flexible than any other KVM-over-IP solution, it supports higher video resolutions, faster frame rates, higher video quality, and faster virtual media.

  • Ultra HD, 4K30 HDMI Video
  • 1080p @ 60 frames-per-second
  • 1080p High Quality 4:4:4 Color
  • HDMI Audio
  • Java-Free, Anytime/Anywhere Access

Local Console Controller (LCC)
Control Local and Remote Access

Raritan’s Local Console Controller is a console switch device which allows two consoles to access a single computer on a first-come, first-serve basis. LCC is designed for manufacturing and factory environments. Connected to single computer or manufacturing device, the LCC controls local and remote access to allow both remote and local access, or for safety purposes, to disconnect remote access when undergoing local maintenance or local use.

  • Two USB-VGA consoles control a single computer
  • Automatic computer sharing on first-come first-serve basis
  • Supports PS/2 and USB computers
  • Supports console switching via push button and hot-key
  • PC share or manual operation mode selection

Dominion KX III SDK & API
Software Development Kit and Applications Programming Interface

A Software Development Kit (SDK) and Application Programming Interface (API) is available to integrate Dominion KX III KVM-over-IP sessions with factory automation systems. This is available under separate agreement to approved customers.

  • Integrate Dominion KX III KVM-over-IP access and control with factory automation systems
  • Works on Windows Platforms using the Microsoft .NET Framework using the C# language
  • Can be used to create a customer KVM Client to launch KVM sessions
  • Consists of documentation, example program and API libraries

CommandCenter Secure Gateway
Centralized Server Management

The CC-SG provides centralized access to servers, workstations, and other IT equipment connected to the Dominion switches. You can even utilize the User Station to access servers connected to CC-SG.

  • Single point of remote access and control of your entire IT infrastructure from a single system
  • Consolidates multiple remote access technologies, including Dominion switches, iPDUs, service processors, and RDP, SSH and VNC
  • Centralized authentication, authorization, and Logging
  • Available as a hardware appliance or a VMware, Hyper-V or XenServer virtual appliance
  • Full featured Web Services API to launch KVM sessions and for CC-SG administration

 

Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Online Demo

Try the Dominion KX III right now. See if it's right for you.

Test Drive

Have a Question?

Contact a product specialist to learn more about our semiconductor manufacturing solutions

Contact Us