SmartLock System

SmartLock System

Access, Control, and Compliance Made Easy

Raritan’s SmartLock is a networked, electronic door access and control system designed to deliver audited controlled access to physical sensitive IT assets in the data centers’ white space. It is an economic scalable solution that addresses evolving security requirements for IT applications and regulatory compliance from HIPAA, SOX, PCI DSS 3.2, or SSAE.

This universal, vendor agnostic door access and control system will retrofit with any pre-existing white space cabinets and containment while seamlessly integrating with your data center’s technology architecture to:

  • simplify operations, while enabling enterprise-level security
  • automate physical access monitoring
  • reduce total deployment effort and cost

In addition to physical security at the rack, Raritan offers other intelligent rack solutions that monitor and deliver critical information you need for continued uptime.

Features

Scalable and Flexible

Scalable and flexible, the devices are accessible through an existing IT network with any DCIM software or with standard scripting and communication protocols. This allows for fast and easy IP address cascading, network discovery, configuration, and ongoing maintenance.

PX Intelligent PDUs Compatible

The SmartLock system is plug-and-play compatible with Raritan’s PX intelligent PDUs. This delivers dual networking and power redundancy options without requiring additional infrastructure wiring. It also ensures uptime while reducing the effort to resolve critical issues when they occur.

Easily Retrofit in any Environment

Designed to fully integrate and retrofit with the most popular electronic door lock devices, the SmartLock system makes installation and operation simple and economical.

Network Controlled Access

With on-demand door control for defined users or groups, the SmartLock system provides flexible and secure access and control down to cabinet and device levels.

Smart Card Support

The SmartLock system provides a seamless integration with common access smart cards and other ID management technologies. It delivers multiple levels of security allowing identifiable and authorized personnel access to sensitive IT assets.

Real-time Sensing and Alerting

Embedded into the SmartLock system is Raritan’s innovative Xerus Technology Platform. Xerus enables smart sensing, tracking, and alerting of proactive, real-time information with an automated audit-trail logging of access events.


access-control-smartlock-basic

Basic SmartLock Solution


EASY INTRODUCTION TO RACK ACCESS CONTROL

The SmartLock Basic solution provides the best value for entry-level access and control requirements. The standard lock and modular card reader makes this solution ideal for data centers with a smaller footprint.

  • Supports the basic needs for rack access control
  • Perfect for smaller number of racks to protect
  • Remote management of access permissions with Power IQ
  • Meets budget requirements for edge computing and remote/distributed racks

 

access-control-smartlock-standard

Standard SmartLock Solution


A PERFECT FIT FOR YOUR ENTERPRISE SECURITY STANDARDS

The SmartLock Standard is the ideal option for operations that require a higher level of security but still need a solution that can be easily integrated into existing IT infrastructure.

  • Combination of electronic door handles with integrated single and dual frequency smart card reader
  • Ideal for customers standardized on a definite type of smart card across the enterprise (low and/or high frequency)
  • Leverage existing PDU infrastructure to transmit the access credentials to the facilities software or Power IQ DCIM monitoring software

 

access-control-smartlock-advanced

Advanced SmartLock Solution


VERSATILE AND SCALABLE ACCESS CONTROL

The SmartLock Advanced solution is the ultimate option for data centers that require the most secure environment. This option was built to handle future growth demands and security requirements.*

  • Combination of electronic door handles with integrated dual frequency smart card reader
  • Standard with dual factor authentication (2FA) and pin & card security
  • Ability to handle multi-card per handle access
  • Most secure and latest encryption technology (PACS, SEOS)


*Options listed are available on select models.

Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Schedule a Demo

Schedule a demo
to learn more.

Schedule Today

Have a Question

Ask one of our
data center experts.

Contact Us