Legrand Acquires Champion ONE Family of Brands: Champion ONE, Approved Networks, and U.S. Critical
Extending Support of Evolving Mission-Critical IT Space Needs, Continuing Best-of-Breed Technologies into Optical Networking Read More

Paragon® II

Paragon® II

Enterprise Cat5 Analog KVM Switch

 

Important End-of-Life Announcement

Due to the unavailability of electronic components, the Paragon II has been discontinued. End-of-support for the Paragon II has also come to an end. The replacement upgrade for this product is the Dominion KX III and IP User Station. The Dominion KX III is Raritan’s enterprise-class, KVM-over-IP switch that provides high-performance remote access.

Click here to see how the Dominion KX III delivers everything the Paragon II does plus added benefits like greater IP flexibility, improved productivity, superior performance, military-grade security, and the highest available reliability.

Paragon® II is an enterprise-class Cat5 analog KVM solution that provides up to 64-users with secure, real-time access and control of thousands of servers and serial devices.  Its secure KVM switch technology features the industry’s best video quality with resolutions as high as 1920 X 1440 at distances of up to 1,000 feet, making it the perfect solution for Government, Broadcast, Production and Post-Production facilities.

It’s ideal for Enterprise Data Centers due to its configuration flexibility and broad compatibility, supporting leading platforms from HP, Dell, IBM, Cisco, and Oracle.

Main Features

Multi-User Access

Paragon II provides 2, 4, 8 or 16 users in a single switch with non-blocked access to connected servers, allowing for multi-user access at any given time. Up to 64 users in a system.

Scalable, Expandable Architecture

Connect to 32, 42 or 64 server ports per switch, with tiering and expansion capabilities up to 128 server ports for each switch for access to thousands of devices.

Government Approved Security

Meet the most common government and military security mandates, including: Common Access Card (CAC) and SIPRNET authentication with 90meter middleware, and smart card readers.

Simple Administration

A single interface allows you to capture and save all system events for auditing purposes, push firmware upgrades via the network, associate power outlets to the connected targets, and maintain system profiles.

Additional Features

Remote Power Reboot

Power up, power down or power cycle servers connected to optional Raritan remote power control units. With a single click, you can re-boot a hung or crashed server and get back to business.

Stackable Expansion Unit

Switches come as 1U or 2U stacking units enabling expansion up to 128 devices per switch with a single cable, simplifying cabling between tiers and saving expensive rack space.

Optional IP Access

When your remote administration needs require both analog and IP connectivity, or support of a third party authentication & authorization platform is needed, Paragon II works with Dominion KX.


High Performance HD Video

Remotely access applications with a resolution up to 1920 x 1440 for distances up to 1000 ft.

More Information

128 ports
Requires both Main Switch and Stacking Unit

64 ports

 

42 ports

32 ports

Users

Main Switch

Stacking Unit

Main Switch

Stacking Unit

16

P2-UMT1664M

P2-UMT1664S

P2-UMT1664M

8

P2-UMT832S

P2-UMT832M

4

P2-UMT442

2

P2-UMT242


Topology Diagram


paragon 2 diagram

Computer Interface Module (CIM) for Paragon II


A CIM is a “server dongle” that connects a PC, server or workstation to a device via a Cat5/6 cable. There are multiple types of CIMs to support the different types of computer ports (USB, PS/2, VGA, HDMI, DVI, DisplayPort, serial) and to perform features such as virtual media. Use the table below to locate the appropriate CIM.

   Part #

PS/2

USB

Dual

Blade

Smart Card

Power

ZCIM

Serial

   P2CIM-APS2

 

 

 

 

 

 

 

   P2CIM-APS2DUAL

 

 

 

 

 

 

   P2CIM-APS2-B

 

 

 

 

 

 

 

   P2CIM-AUSB

 

 

 

 

 

 

 

   P2CIM-AUSB-B

 

 

 

 

 

 

   P2CIM-AUSB-C

 

  

 

 

 

   P2CIM-AUSBDUAL

 

    

 

   P2CIM-PWR

     

  

   P2CIM-SER

      

 

   P2CIM-SER-EU

       

   PWR-SER-4

       

   P2ZCIM-PS2

     

 

   P2ZCIM-USB

 

  

 

 

 


Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Schedule a Demo

Schedule a demo to learn more about Raritan KVM solutions.

Schedule Today

Have a Question?

Contact a product specialist to learn more about Paragon II.

Contact Us