Dominion KX User Stations

Dominion KX User Stations

HIGH PERFORMANCE IP KVM SWITCH ACCESS

 

The Dominion® KX User Stations are standalone appliances for high performance IP access to servers connected to Dominion® KX III and KX IV switches via RDP, VNC & SSH, along with optional CommandCenter integration. The slim form factor allows them to easily sit on a desk, be mounted in a standard 19” rack, or VESA-mounted on the back of a monitor. They are deployed using standard Cat5 cabling and Ethernet/IP technology. You can simultaneously access, view, and control multiple servers, spread across one, two, or three monitors. Gain web-based remote control of User Stations connected to wall monitors in studios and control rooms.

There are two Dominion User Stations. The original Dominion KX III User Station is recommended for use with the KX III, one or two monitors, and servers up to 1080p. The new, high performance Dominion KX IV User Station is recommended for use with the Dominion KX IV-101, higher video resolutions up to 4K, larger numbers of KVM sessions, and up to three monitors.

The Dominion User Stations can replace outdated analog matrix switches, supplement inflexible broadcast systems or be deployed anywhere hassle-free IP access is needed. They are perfect for broadcast, labs, studios, control rooms, offices, and data centers. The User Station now integrates with CommandCenter to support centralized login and access for large deployments.

High Performance User Appliances

  • Two powerful Intel-based platforms
  • Two 1080p streaming video sessions at 30 FPS with 50 miliseconds of latency
  • Ultra-fast connections and sub-second switching with the non-blocking DKX3-808 model
  • Supports VGA, DVI, HDMI & DisplayPort video
  • Self-contained, low maintenance appliance
  • Support 4K video with the DKX4-101 and KX IV User Station

Productive and Powerful User Interface

  • Supports one, two or three monitors
  • 8 or more simultaneous IP connections
  • Scan and monitor servers
  • Full screen mode
  • Favorites and hot-key switching
  • Virtual media and USB audio
  • Matrix server view
  • Productive Window Management - save and restore window layouts

Flexible and Easy to Deploy

  • Flexible dual LAN or WAN access
  • Use corporate and/or separate LAN
  • Connects with Cat5 cabling
  • Access hundreds of servers and devices
  • PC/Laptop access also available
  • Desktop, rack, and VESA mountable
  • CommandCenter for centralized login and access
  • Support for RDP, VNC, VMware virtual machines, web links and SSH connections


How Does It Work?





User Station Remote Control



Keyboard and Mouse Sharing

Work across multiple User Stations and 4, 6, 9, or more monitors



Screenshots

Dominion KX III User Station


Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Online Demo

Try the Dominion KX III right now. See if it's right for you.

Test Drive

Have a Question?

Contact a product specialist to learn more about KX III.

Contact Us