Raritan's data center power products include rack power distribution units (rack PDUs), inline meters, transfer switches, and branch circuit monitoring systems. Leveraging Xerus Technology Platform, all Raritan power distribution products improve uptime and availability by making power management devices easier to deploy, control, and manage remotely across multiple locations. Natively compatible with DCIM software, Raritan power distribution products allow you to easily scale new environmental monitoring and access control devices as well as gather actionable insights for quicker, smarter decision making.
The PX Intelligent Rack PDU series provides reliable power distribution for IT equipment cabinets. It offers metering at the inlet, outlet, and PDU circuit breaker level. Support for 120 to 400V: single or three-phase. Form factors from Zero to 3U. Plus environmental monitoring support.
Learn More
The PX Inline Meter series is a simple way to add power and environment monitoring to other vendors’ basic PDUs. It also monitors standalone IT equipment. Simply wire or plug the inline meter into existing circuits. See real-time power data, and check for hot spots.
Learn More
The PX3TS Rack Transfer Switch series prevents downtime in cabinets with single power supply devices. It provides power metering at the inlet, outlet, and branch circuit level. It also offers outlet-level switching for better remote power control. Its patent-pending hybrid design allows for reliable load transfers within 4 to 8ms.
Learn More
The all new BCM2 branch circuit meter series provides data center and facilities managers with real-time and historical views of electrical capacity and power usage at the panelboard, floor PDU, RPP or overhead busway. Add metering to an existing data center, or install with a new construction.
Learn More
The PXO-line of compact, intelligent power distribution units (PDUs), provides visibility and control to locations that are not readily available by IT personnel. The slim and space-saving chassis design allows the device to be mounted almost anywhere and is a perfect application for powering IT and audiovisual systems.
Raritan offers a wide range of rack solutions to help improve the management of your critical IT devices at the rack level. From intelligent asset tags to a full line of environmental sensors for monitoring your data center atmosphere, to physical security at the rack, Raritan has the solution that will meet your needs. To learn more about how these intelligent rack solutions work together visit our Smart Rack Solutions.
Raritan’s Asset Management Tags and Sensors, combined with Raritan’s DCIM software, provide an accurate, automated, real-time inventory of all IT assets and their locations.
The SmartLock door access control system is a networked, plug-and-play control solution designed to easily improve physical security and compliance for your IT and whitespace assets.
SmartSensors for temperature, humidity, airflow, air pressure, water, and contact closure help data center managers identify hot spots, efficiently and optimally cool equipment, prevent costly downtime, and maintain data center security.
Intelligent Sensor Management Solution
Raritan’s Smart Rack Controller (SRC) is an intelligent sensor management solution that serves as a central connection point for environmental monitoring, asset location, physical access, and other monitoring and security sensors. It addresses the gaps in instrumenting a facility or data center by providing an all-in-one intelligent device that collects and delivers real-time actionable data about your facility with minimum change to the configuration of existing power distribution or IT infrastructure.
DCIM (Data Center Infrastructure Management) software gives data centers the ability to monitor power and environmental conditions at the rack, row, and facility level. It helps data centers to mitigate the risk of downtime by offering real-time alerts. As well as, conserve energy by allowing data centers to charge back for true energy costs and pursue energy efficiency initiatives.
Power IQ® DCIM Monitoring Software enables data center and facility managers to closely monitor and efficiently utilize their existing data center power infrastructure. Data center health maps, power analytics, cooling charts, and reports can alert you to potential trouble, and help you to understand real-time power load, trends, and capacity at all levels of infrastructure. A configurable dashboard provides vendor agnostic views of power capacity, environmental health, and energy consumption.
dcTrack DCIM Operations Software is now being sold by our partner, Sunbird Software. Please visit sunbirddcim.com for more details on this product.
Raritan provides a variety of KVM-over-IP Switches that leverage today’s Ethernet and TCP/IP networks to provide anytime/anywhere remote access, control and management. Our Dominion KVM-over-IP switches provide at-the-rack access plus unlimited IP access and control via LAN, WAN and the Internet. Suitable for small labs to the largest enterprise data centers, Raritan is the market leader in KVM-over-IP switches.
KX III is a series of high performance KVM-over-IP switches for data centers, labs and server rooms. A single switch can connect to 8, 16, 32, or 64 multi-platform servers and serial devices. It accommodates 1, 2, 4, or 8 remote users and 1 local user. Easily connect to VGA, HDMI, DVI, DisplayPort, USB, PS/2 and serial ports. The high performance User Station is perfect for broadcast studios, labs and control rooms.
Learn More
KSX II is a series of combined KVM-over-IP and serial console server appliances for IT remote management. The KSX2-144 provides 4 serial and 4 KVM ports. It accommodates 1 remote KVM user, 4 serial users, and 1 local user. The KSX2-188 provides 8 serial and 8 KVM ports. It accommodates 1 remote KVM user, 8 serial users, and one local user.
Learn More
The Dominion KX IV–101 is an ultra-high performance, single-port KVM over-IP Switch. It provides high-performance, flexible, KVM-over-IP remote access, control, and management, supporting 4K video resolution and 1080p at 60 frames-per-second. It is Raritan’s 4th generation Dominion KX switch and our most powerful KVM-over-IP switch to date.
Designed for small to midsize businesses (SMBs), Raritan’s economical KVM-over-IP switch enables IT, data center, lab, and network administrators to remotely manage computer and serial devices to maximize uptime, avoid unnecessary travel and quickly resolve issues.
Learn More
CommandCenter Secure Gateway (CC-SG) is a series of all-in-one hardware or virtual appliances that consolidate access to PCs, physical servers, virtual servers, KVM switches, and serial console servers. There’s also support for remote access and power control through service processors and IP tools including: HP® iLO, Dell ® DRAC, IBM® RSA II and IMM, IPMI, RDP, VNC, SSH, and Telnet, as well as web browser applications.
Learn More
Raritan’s desktop KVM switches are convenient, economical solutions for SMB (small and medium business) providing remote access and control to multiple computers at the desktop eliminating the clutter of extra keyboards, mice, and monitors.
EZswitch is a series of combined desktop and rackmount analog KVM switches for small IT environments. A single switch can connect to 8 or 16 multi-platform PCs or servers. It accommodates a single local user. Easily connect to USB, PS/2, and Sun® ports.
Learn More
CompuSwitch is a series of combined desktop and rackmount analog KVM switches for small IT environments. A single switch can connect to 2, 4, or 8 multi-platform servers, or; can be expanded to connect to up to 64 servers. It accommodates 1 local user. Easily connect to VGA, USB, PS/2, or Sun® ports.
Learn More
Serial console servers, also known as terminal servers, provide IT and network administrators secure, serial-over-IP access and control of serial devices — anytime, anywhere. Raritan provides the most powerful, secure, reliable and easy-to-use console server on the market. Our Dominion SX II provides convenient, Java-free access to servers, networking devices, security appliances, rack PDUs, virtual hosts, and wireless/telecom equipment. Our Dominion KSX II provides combined KVM-over-IP and Serial console server access.
The SX II next-generation serial console servers provide IT and network administrators secure, serial-over-IP access and control of serial devices anytime, anywhere. The SX II is the most powerful, secure, reliable and easy-to-use console server on the market. SX II provides convenient, Java-free access to servers, networking devices, security appliances, rack PDUs, virtual hosts, and wireless / telecom equipment.
Learn More
KSX II is a series of combined KVM-over-IP and serial console server appliances for IT remote management. The KSX2-144 provides 4 serial and 4 KVM ports. It accommodates 1 remote KVM user, 4 serial users, and 1 local user. The KSX2-188 provides 8 serial and 8 KVM ports. It accommodates 1 remote KVM user, 8 serial users, and one local user.
Learn More
Raritan provides a variety of integrated, 1U console drawers for at-the-rack access of servers and KVM switches in data centers, server rooms, and other space critical environments. Consisting of an integrated LCD screen, keyboard and touchpad, these 17” and 19” units provide convenient and powerful access and control. Combination console drawers and KVM switches are also available.
Raritan's 17" and 19" LED-backlit LCD Console Drawers connect to your existing KVM switches and provide video, keyboard, and touchpad functionality for managing multiple servers from a single location.
Raritan’s NEW LCD console drawers with integrated KVM switch is for small to midsized (SMB) IT environments. The product features a 17” LCD drawer with an integrated KVM switch that supports 8 or 16 connected devices with a single at-the-rack user console for space saving and convenient server access. The digital KVM interface supports VGA, DVI, HDMI, DisplayPort video and stereo audio.
Cat5 KVM switches, also known as analog or matrix switches provide access to servers and PC’s using Cat5 type cables over distances of up to 1,000 feet. This is useful for small labs and server rooms.
MasterConsole® Digital is the next generation of Cat5 KVM switches for small to midsized (SMB) IT environments. It is ideal for performing system maintenance, administration, and troubleshooting. Master Console Digital supports the latest digital video interfaces and analog video, along with stereo audio. A single switch can connect to 8, 16, or 32 servers and can be cascaded 2 levels to support up to 1024 connections at distances up to 150 feet (45 meters).
Raritan offers a full suite of KVM and Serial accessories to help maximize the functionality and manageability of your KVM switches, including DVI extenders, computer interface modules (CIMs), converters, adapters, emulators, cables, and rackmount brackets.
The Cat5 Reach DVI HD KVM Extender is Raritan's latest generation Cat5 DVI and VGA Extender, providing 1080p HD video quality and protection while enabling remote access to DVI and VGA ports on PCs, servers or KVM switches.
The Dominion® KX User Stations are standalone appliances for high performance IP access to servers connected to Dominion® KX III and KX IV switches via RDP, VNC, and SSH, as well as optional CommandCenter integration.
Raritan’s new Dominion Serial Access Modules (DSAM), users can manage up to 8 serial devices connected to a Dominion KX III KVM-over-IP switch.
From KVM user console Ultra Thin Cables to Power Cords for rack PDU's and inline meters, Raritan has an answer for all your cabling needs with an array of options and sizes to support all platforms in your data center.
Make sure your Raritan devices fit perfectly in your rack opening with these custom Raritan rack mount brackets.
Raritan’s Local Console Controller LCC-USB-VGA is a console switch device which allows two consoles to access a single computer on a first-come, first-serve basis.
Prevent accidental power cord disconnects with SecureLock™ - an integrated locking system of power cords and rack PDU outlets which secures power cords to rack PDUs.
Environment sensors for temperature, humidity, airflow, air pressure, water, and contact closure help data center managers identify hot spots, efficiently and optimally cool equipment, prevent costly downtime, and maintain data center security.