About Us

Secure Remote and ‘At-the-Rack’ KVM-over-IP Access for Server Rooms in Branch Locations

Posted on September 15, 2020

—Launch of Dominion® LX II Combo KVM-over-IP/LCD Drawers—

Schiedam, The Netherlands, (15 September 2020)Raritan® — a brand of Legrand®, and a leading provider of intelligent data center management and rack power distribution solutions, today added three combo “KVM-over-IP/LCD Drawer” models to its existing Dominion LX II portfolio.

With local at-the rack access plus one or two remote users, these 8 or 16 port combo digital KVM switches with an integrated 17” LCD monitor plus keyboard provide reliable Java-free BIOS level control. Perfectly suited in IT environments for IT admin tasks with up to 256 connected devices and for organizations with multiple satellite server locations enabling both local and remote access.

For the EMEA region, there are various additional language keyboard support options available for the combo switches that include French, German, UK English, Swiss German, Spanish, and Italian.

Standard productivity features such as virtual media, absolute mouse synchronization, directory server authentication, and PC Share are all included in this new switch, enabling IT, data center, test lab, and network administrators to remotely manage computer and serial devices to maximize uptime, avoid travel and quickly resolve issues.
Dominion LX II models all offer the possibility to administer a wide range of servers, PCs and laptops with VGA, DVI, HDMI, USB-C, DisplayPort, USB, and PS/2 interfaces. With the integrated combo KVM-over-IP switches you can additionally manage 2 or 4 networking or serial devices via Dominion Serial Access Modules (DSAM).

Dominion LX II Benefits

  • Attractive SMB price point with enterprise-level features
  • Java-free, BIOS-level, IP remote access
  • One or two remote users. One local user. 8 or 16 KVM ports.
  • HTML5-based HTML KVM Client
  • VGA, DVI, HDMI, USB-C, and DisplayPort
  • Productive video performance for 1080p and 1200p video at 15 frames/second
  • Strong TLS, password settings, password retry lockout, and the Advanced Encryption Standard (AES). It also integrates with Active Directory®, LDAP or RADIUS.
  • Universal Virtual Media™ to transfer files, load software and boot an OS
  • Optional Serial Access via DSAM

“The second-generation Dominion LX II KVM-over-IP switches and combo KVM drawers are the perfect affordable solution for today’s environment with people now both working from home and those gradually returning to their office environment.” says Richard Dominach, Director of Product Management at Raritan. “In branch office environments too the DLX2-xxx-LED models are the ideal solution for both ‘at-the-rack’ and remote access control.” 

For more information on the Dominion LX II, visit here.

Availability and Pricing
Both the combo KVM-over-IP/LCD drawers (DLX2-108-LED, DLX2-116-LED, DLX2-216-LED) and KVM-over-IP only units (DLX2-108, DLX2-116, DLX2-216) are available in stock from our EMEA warehouse and distributed through a wide network of resellers. For the latest pricing contact your local Raritan/Legrand/Minkels representative or authorized reseller.

View by Category
Monthly Archives
More Recent News
Raritan Introduces Economical New Generation KVM-Over-IP Switch and Serial Access for SMBs
Posted on March 30, 2020
Raritan Ranked as the Global Leader in KVM-over-IP Switches
Posted on November 25, 2019
Extended IT rack power mapping possibilities with Raritan’s locking solution
Posted on October 24, 2019
Raritan Unveils KVM-over-IP Switch with Enhanced Performance and 4K Ultra HD
Posted on May 21, 2019
Raritan introduces Intelligent PDUs with RCM Type B patented self-test function
Posted on January 21, 2019