About Us

Latest Raritan News

Raritan's Enterprise KVM-over-IP Switch is First to Support Multiple Analog and Digital Video Interface Standards in a Single Switch

Posted on June 12, 2012

“Our customers now have the flexibility of managing from one console all their servers and devices, whether they have DVI, HDMI or DisplayPort video interfaces; and, without the expense or encumbrance of digital-to-analog adapters,” said Richard Dominach, Senior Product Manager at Raritan.  “The enterprise-class Dominion KX II continues to set the bar high for simplifying the management of heterogeneous IT infrastructures and in protecting equipment investments.”

Read More


Raritan enhances its leadership position in DCIM with dcTrack 2.6

Posted on February 7, 2012

dcTrack’s new modern, easy-to-use web interface for Connectivity Management visualizes power and data network circuits – two key data center infrastructure components.  Circuits are shown end-to-end with all the intermediate nodes, providing detailed information about each node or connection point.  dcTrack’s intuitive circuit builder has the flexibility to model any data network topology going through any number of patch panels without violating connectivity standards.  It also allows the user to model the power path from the data center’s uninterruptable power supply (UPS) going through the power distribution units (PDUs), circuit breakers, rack PDUs, and down to the load – the servers and switches – without allowing power capacities to be exceeded at any node.

Read More


Page 6 of 6 pages ‹ First  < 4 5 6